Title Information
Product Number: IW7038-00-QFN4
Lead Count: 48
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: QFN-48L
Qty. per Reel: 4000
Moisture Sensitivity Level (MSL): 3

More Package Details