Title Information
Product Number: SLG59M1495V
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: STDFN-4
Qty. per Reel: 8000
Moisture Sensitivity Level (MSL): 1

More Package Details