Title Information
Product Number: SLG59M1603V
Lead Count: 14
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: STDFN-14
Qty. per Reel: 3000
Moisture Sensitivity Level (MSL): 1

More Package Details