Title Information
Product Number: RAA2142504GSP#HA0
Pkg. Name:M8.15H
Pkg. Previous Code:MBA
Pkg. Code: MBA
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOICN-EP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details