Title Information
Product Number: CCE4502 CC 3.3B-QFN
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: QFN24
Qty. per Reel: 1000
Moisture Sensitivity Level (MSL): 3

More Package Details