Title Information
Product Number: CCE4502 CC 5L-CSP
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: CSP24
Qty. per Reel: 1000
Moisture Sensitivity Level (MSL): 3

More Package Details