Title Information
Product Number: CCE4503 5V LDO
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: DFN10
Qty. per Reel: 5000
Moisture Sensitivity Level (MSL): 3

More Package Details