Title Information
Product Number: DA14AVDDECT-SF01
Lead Count: 169
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: MOD
Qty. per Reel: 600
Moisture Sensitivity Level (MSL): 3

More Package Details