Title Information
Product Number: DA9223-XXFTD-AT
Lead Count: 66
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 66-BGA
Moisture Sensitivity Level (MSL): 3

More Package Details