Title Information
Product Number: DA9313-03VK2
Lead Count: 43
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 43-WLCSP
Qty. per Reel: 7500
Moisture Sensitivity Level (MSL): 1

More Package Details