Title Information
Product Number: SC14CVMDECT SF02T
Lead Count: 88
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: MOD
Qty. per Reel: 600
Moisture Sensitivity Level (MSL): 3

More Package Details