M30853FHGP#U5 Packaging Info

Obsolete

Title Information
Product Number: M30853FHGP#U5
Pkg. Code: PLQP0100KB-A
Lead Count: 100
Length: 14 mm
Width: 14 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details