Title Information
Product Number: 74FCT38074SCMGI
Pkg. Description: COL 2.00x2.00x0.50 mm 0.50mm Pitch
Pkg. Code: CMG8
Lead Count: 8
Length: 2 mm
Width: 2 mm
Thickness: 0.5 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Cut Tape
Qty. per Carrier: 0
Pkg. Type: COL
Qty. per Reel: 4000
Reel Size: 7
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 4
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e4 NiPdAu

More Package Details