Title Information
Product Number: 8N0QV01KH-0098CDI
Pkg. Description: CLCC 7.00x5.00x1.50 mm 2.54mm Pitch
Pkg. Code: CD10
Lead Count: 10
Length: 7 mm
Width: 5 mm
Thickness: 1.5 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: RoHS
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 364
Pkg. Type: CLCC
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e4 Au

More Package Details