Title | Information |
---|---|
Product Number: | 7015L15G |
Pkg. Description: | PGA 29.46x29.46x3.68 mm 2.54mm Pitch |
Pkg. Code: | GU68 |
Lead Count: | 68 |
Length: | 29.46 mm |
Width: | 29.46 mm |
Thickness: | 3.68 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | NP |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 21 |
Pkg. Type: | PGA |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 240 |
Pb Free Category: | e0 |