Active
Title | Information |
---|---|
Product Number: | 7024L15JG |
Pkg. Description: | PLCC 29.21x29.21x3.63 mm 1.27mm Pitch |
Pkg. Code: | PLG84 |
Lead Count: | 84 |
Length: | 29.21 mm |
Width: | 29.21 mm |
Thickness: | 3.63 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 15 |
Pkg. Type: | PLCC |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |