Title Information
Product Number: R5F21346ZKFP#U0
Pkg. Code: PLQP0048KB-A
Lead Count: 48
Length: 7 mm
Width: 7 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details