Title Information
Product Number: 82V3010PVG8
Pkg. Description: SSOP 18.40x7.50x2.30 mm 0.64mm Pitch
Pkg. Code: PVG56
Lead Count: 56
Length: 18.4 mm
Width: 7.5 mm
Thickness: 2.3 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: SSOP
Qty. per Reel: 1000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details