Title Information
Product Number: ISL73148SEHMF
Pkg. Name:K28.A
Pkg. Previous Code:KDB
Pkg. Code: KDB
Lead Count: 28
Length: 18.3 mm
Width: 12.7 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details