Title Information
Product Number: RMLV1616AGBG-5U2#AC0
Pkg. Name:PTBG0048HF-A
Pkg. Previous Code:48FHJ
JEITA Standard:P-TFBGA48-8x9.5-0.75
Pkg. Code: pkg_846
Lead Count: 48
Length: 10 mm
Width: 8 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FBGA(48)
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details