5P49V5925B000NLGI Packaging Info
Not Recommended for New Designs
Title |
Information |
Product Number: |
5P49V5925B000NLGI |
Pkg. Description: |
VFQFPN 4.00x4.00x0.90 mm 0.50mm Pitch |
Pkg. Code: |
NLG24 |
Lead Count: |
24 |
Length: |
4 mm |
Width: |
4 mm |
Thickness: |
0.9 mm |
Moisture Sensitivity Bake: |
0 |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
490 |
Pkg. Type: |
VFQFPN |
Qty. per Reel: |
0 |
Tape Pin 1 Quad: |
0 |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
listMore Package Details