5P49V5935B000LTGI8 Packaging Info
Not Recommended for New Designs
Title |
Information |
Product Number: |
5P49V5935B000LTGI8 |
Pkg. Description: |
LGA 4.00x4.00x1.40 mm 0.50mm Pitch |
Pkg. Code: |
LTG24 |
Lead Count: |
24 |
Length: |
4 mm |
Width: |
4 mm |
Thickness: |
1.4 mm |
Moisture Sensitivity Bake: |
24 |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Category: |
G |
Pb (Lead) Free: |
Yes |
JEDEC Standard: |
NA |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0 |
Pkg. Type: |
LGA |
Qty. per Reel: |
2500 |
Reel Size: |
13 |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
8 |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e4 Au |
listMore Package Details