Title | Information |
---|---|
Product Number: | RYZ024A000FZ00#HD0 |
Pkg. Description: | Module LGA 16.3x17.0x1.85 mm 0.8mm pitc |
Pkg. Code: | ML0100AA |
Lead Count: | 100 |
Length: | 17 mm |
Width: | 16.3 mm |
Thickness: | 1.85 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | MODULE |
Qty. per Reel: | 1000 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 4 |
Tape Pocket Pitch: | 20 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | MODULE |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 250 |
Pb Free Category: | e0 |
RoHS Info: (PDF) |
English Japanese |