Title Information
Product Number: R7FA2E2A33CNJ#BA1
Pkg. Name:PWQN0020KC-A
JEITA Standard:P-HWQFN20-4�~4-0.50
Pkg. Code: pkg_20024
Lead Count: 20
Length: 4 mm
Width: 4 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details