Title Information
Product Number: RAA489220AGNP#AA5
Pkg. Name:L32.4X4C
Pkg. Previous Code:L2U
Pkg. Code: L2U
Lead Count: 32
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate-e3

More Package Details