Active
Title | Information |
---|---|
Product Number: | 71V124SA10TYG |
Pkg. Description: | SOJ 21.95x7.60x2.67 mm 1.27mm Pitch |
Pkg. Code: | PJG32 |
Lead Count: | 32 |
Length: | 21.95 mm |
Width: | 7.6 mm |
Thickness: | 2.67 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 23 |
Pkg. Type: | SOJ |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |