Title Information
Product Number: RAJ2810024H12HPD#GB0
Pkg. Name:PRSS0008ZA-A
Pkg. Previous Code:P7J5-85-314
JEITA Standard:-
Pkg. Code: pkg_20042
Lead Count: 7
Length: 6.5 mm
Width: 6.1 mm
Thickness: 2.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TO-252-7
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic

More Package Details