Active
Title | Information |
---|---|
Product Number: | F2480NBGI |
Pkg. Description: | VFQFPN 5.00x5.00x0.80 mm 0.50mm Pitch |
Pkg. Code: | NBG32 |
Lead Count: | 32 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.8 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 490 |
Pkg. Type: | VFQFPN |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |