R7FA4M1AB3CNB#AA0 Packaging Info

Active

Title Information
Product Number: R7FA4M1AB3CNB#AA0
Pkg. Name:PWQN0064LB-B
JEITA Standard:P-HWQFN064-8x8-0.40
Pkg. Code: pkg_20048
Lead Count: 64
Length: 8 mm
Width: 8 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details