Title Information
Product Number: RV1S2752QKCSP-1000N#KC0
Pkg. Code: PRSP0004AA-A
Length: 3 mm
Width: 4 mm
Thickness: 2.5 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SO4
Moisture Sensitivity Level (MSL): 1

More Package Details