Title Information
Product Number: R5F565WEADBF#20
Pkg. Name:PTBG0145KB-A
JEITA Standard:P-TFBGA145-8x8-0.50
Pkg. Code: pkg_20082
Lead Count: 145
Length: 8 mm
Width: 8 mm
Thickness: 1.19 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details