Title Information
Product Number: R7FS3A6783A01CNE#BA0
Pkg. Name:PWQN0048KB-A
Pkg. Previous Code:48PJN-A
JEITA Standard:P-HWQFN48-7x7-0.50
Pkg. Code: pkg_10135
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details