Active
Title | Information |
---|---|
Product Number: | R7FA4M1AB3CNB#BA0 |
Pkg. Name: | PWQN0064LB-B |
JEITA Standard: | P-HWQFN064-8x8-0.40 |
Pkg. Code: | pkg_20048 |
Lead Count: | 64 |
Length: | 8 mm |
Width: | 8 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Carton (Tray) |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |