Title | Information |
---|---|
Product Number: | R5F1214CASP#10 |
Pkg. Name: | PRSP0016JC-B |
Pkg. Previous Code: | P16MA-65-FAB(RL78) |
JEITA Standard: | P-SSOP16-4.4x5.0-0.65 |
Pkg. Code: | pkg_11841 |
Lead Count: | 16 |
Length: | 5 mm |
Width: | 4 mm |
Thickness: | 1.725 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | SSOP |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |