Title | Information |
---|---|
Product Number: | RAA2112304GP3#JA0 |
Pkg. Name: | P6.064C |
Pkg. Previous Code: | PFE |
Pkg. Description: | 6 LEAD TSOT |
Pkg. Code: | PFE |
Lead Count: | 6 |
Length: | 2.9 mm |
Width: | 1.6 mm |
Thickness: | 0.87 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | TSOT |
Qty. per Reel: | 3000 |
Reel Size: | 7 |
Tape Pin 1 Quad: | 3 |
Tape Pocket Pitch: | 4 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate-e3 |