Title Information
Product Number: RAA241200A20GBM#HC0
Pkg. Name:SUBG0016KB-A
JEITA Standard:S-UFBGA16-1.871x2.478-0.50
Pkg. Code: pkg_20115
Lead Count: 16
Length: 2 mm
Width: 2 mm
Thickness: 0.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: WLBGA16
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details