Title Information
Product Number: RAA2144054GP3#JA0
Pkg. Name:P5.064B
Pkg. Previous Code:PFI
Pkg. Code: PFI
Lead Count: 5
Length: 2.9 mm
Width: 1.6 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSOT
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details