Title Information
Product Number: RAA2144094GQS#GA0
Pkg. Name:P3.064C
Pkg. Previous Code:PFH
Pkg. Code: PFH
Lead Count: 3
Length: 4.5 mm
Width: 4.1 mm
Thickness: 1.5 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOT89
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details