Active
Title | Information |
---|---|
Product Number: | R8A774C0HA01BG#UA |
Pkg. Name: | PRBG0552GA-A |
Pkg. Code: | pkg_11888 |
Lead Count: | 552 |
Length: | 21 mm |
Width: | 21 mm |
Thickness: | 2.25 mm |
Pb (Lead) Free: | Yes |
JEDEC Standard: | P-FBGA552-21x21-0.80 |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | FC-BGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |