Title Information
Product Number: RAA2118034GP3#JA0
Pkg. Name:P5.064B
Pkg. Previous Code:PBL
Pkg. Code: PBL
Lead Count: 5
Length: 2.9 mm
Width: 1.6 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSOT
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4
RoHS Info:
(PDF)
English
Japanese

More Package Details