Title | Information |
---|---|
Product Number: | RAA2118054GP3#JA0 |
Pkg. Name: | P5.064B |
Pkg. Previous Code: | PBL |
Pkg. Description: | 5 LEAD TSOT23 (Pb-Free) |
Pkg. Code: | PBL |
Lead Count: | 5 |
Length: | 2.9 mm |
Width: | 1.6 mm |
Thickness: | 0.85 mm |
Moisture Sensitivity Bake: | 16 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | TSOT |
Qty. per Reel: | 3000 |
Reel Size: | 7 |
Tape Pin 1 Quad: | 3 |
Tape Pocket Pitch: | 4 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |
RoHS Info: (PDF) |
English Japanese |