Title Information
Product Number: R5F523E5BDNF#00
Pkg. Name:PWQN0040KD-A
JEITA Standard:P-HWQFN040-6x6-0.50
Pkg. Code: pkg_20013
Lead Count: 40
Length: 6 mm
Width: 6 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray (Full Carton)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details