Title Information
Product Number: R5F523E5NDBS#20
Pkg. Name:PTBG0100KD-A
JEITA Standard:P-TFBGA100-5.5x5.5-0.50
Pkg. Code: pkg_20112
Lead Count: 100
Length: 6 mm
Width: 6 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details