Title Information
Product Number: R7FA8D1AFECFC#BA0
Pkg. Name:PLQP0176KJ-A
JEITA Standard:P-LFQFP176-24x24-0.50
Pkg. Code: pkg_20047
Lead Count: 176
Length: 24 mm
Width: 24 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details