Title Information
Product Number: ISL73006SLHMF
Pkg. Name:K10.B
Pkg. Previous Code:KDG
Pkg. Code: KDG
Lead Count: 10
Length: 6.5 mm
Width: 6.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details