Title | Information |
---|---|
Product Number: | RH4Z2501BJ8GBM#HD1 |
Pkg. Description: | WLCSP 1.61 x 2.41 x0.60 mm 0.40mm Pitch |
Pkg. Code: | AHG15 |
Lead Count: | 15 |
Length: | 2.41 mm |
Width: | 1.61 mm |
Thickness: | 0.6 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | WLCSP |
Qty. per Reel: | 2500 |
Reel Size: | 7 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 4 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e1 SnAgCu |