Title Information
Product Number: ISL71148M50NZ
Pkg. Name:Q48.7X7
Pkg. Previous Code:QMT
Pkg. Code: QMT
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details