Title | Information |
---|---|
Product Number: | RAJ240090A20GFP#HC3 |
Pkg. Name: | PLQP0064KK-A |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: | pkg_20052 |
Lead Count: | 64 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tape & Reel |
Pkg. Type: | LQFP64 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |