Title Information
Product Number: RC21008BQ01GL2#BD0
Pkg. Description: LGA 5.00x5.00x1.70 mm 0.40mm Pitch
Pkg. Code: LTG40
Lead Count: 40
Length: 5 mm
Width: 5 mm
Thickness: 1.7 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: NA
Title Information
Carrier Type: Tray
Qty. per Carrier: 490
Pkg. Type: LGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e4 Au

More Package Details