Title Information
Product Number: RC21005BQ00GL2#KB0
Pkg. Description: LGA 4.00x4.00x1.00 mm 0.40mm Pitch
Pkg. Code: LTW32
Lead Count: 32
Length: 4 mm
Width: 4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: NA
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: LGA
Qty. per Reel: 4000
Reel Size: 13
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details